Skip to main content
3.3V 256K x 16 Asynchronous Static RAM Center Pwr & Gnd Pinout

Package Information

CAD Model: View CAD Model
Pkg. Type: SOJ
Pkg. Code: PBG44
Lead Count (#): 44
Pkg. Dimensions (mm): 28.6 x 10.2 x 2.9
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.b.2.a
HTS (US) 8542.32.0041

Product Attributes

Lead Count (#) 44
Pb (Lead) Free Yes
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Access Time (ns) 15
Architecture Asynchronous
Bus Width (bits) 16
Core Voltage (V) 3.3V
Density (Kb) 4096
I/O Voltage (V) 3.3 - 3.3
Length (mm) 28.6
MOQ 256
Organization 256K x 16
Package Area (mm²) 291.7
Pb Free Category e3 Sn
Pitch (mm) 1.27
Pkg. Dimensions (mm) 28.6 x 10.2 x 2.9
Pkg. Type SOJ
Published No
Qty. per Carrier (#) 16
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.9
Width (mm) 10.2

Description

The 71V416 3.3V CMOS SRAM is organized as 256K x 16. All bidirectional inputs and outputs of the 71V416 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.