Skip to main content
3.3V 256K x 16 Asynchronous Static RAM Center Pwr & Gnd Pinout

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP
Pkg. Code:PHG44
Lead Count (#):44
Pkg. Dimensions (mm):18.41 x 10.16 x 1.0
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)44
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN, USA
Access Time (ns)15
ArchitectureAsynchronous
Bus Width (bits)16
Core Voltage (V)3.3V
Density (Kb)4096
I/O Voltage (V)3.3 - 3.3
Length (mm)18.41
MOQ1500
Organization256K x 16
Package Area (mm²)187
Pb Free Categorye3 Sn
Pitch (mm)0.8
Pkg. Dimensions (mm)18.41 x 10.16 x 1.0
Pkg. TypeTSOP
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)1500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)10.16

Description

The 71V416 3.3V CMOS SRAM is organized as 256K x 16. All bidirectional inputs and outputs of the 71V416 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.