| CAD Model: | View CAD Model |
| Pkg. Type: | SOJ |
| Pkg. Code: | PBG44 |
| Lead Count (#): | 44 |
| Pkg. Dimensions (mm): | 28.6 x 10.2 x 2.9 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.b.2.a |
| HTS (US) | 8542.32.0041 |
| Lead Count (#) | 44 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Access Time (ns) | 10 |
| Architecture | Asynchronous |
| Bus Width (bits) | 16 |
| Core Voltage (V) | 3.3 |
| Density (Kb) | 4096 |
| I/O Voltage (V) | 3.3 - 3.3 |
| Length (mm) | 28.6 |
| MOQ | 256 |
| Organization | 256K x 16 |
| Package Area (mm²) | 291.7 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 28.6 x 10.2 x 2.9 |
| Pkg. Type | SOJ |
| Price (USD) | $4.76066 |
| Published | No |
| Qty. per Carrier (#) | 16 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 2.9 |
| Width (mm) | 10.2 |
The 71V416 3.3V CMOS SRAM is organized as 256K x 16. All bidirectional inputs and outputs of the 71V416 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.