| CAD Model: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | BE48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 1.2 |
| Pitch (mm): | 0.75 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 4 |
| ECCN (US) | 3A991.b.2.a |
| HTS (US) | 8542.32.0041 |
| Lead Count (#) | 48 |
| Pb (Lead) Free | No |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 4 |
| Access Time (ns) | 10 |
| Architecture | Asynchronous |
| Bus Width (bits) | 16 |
| Core Voltage (V) | 3.3 |
| Density (Kb) | 4096 |
| I/O Voltage (V) | 3.3 - 3.3 |
| Length (mm) | 9 |
| MOQ | 2000 |
| Organization | 256K x 16 |
| Package Area (mm²) | 81 |
| Pb Free Category | e0 |
| Pitch (mm) | 0.75 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 1.2 |
| Pkg. Type | CABGA |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2000 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.2 |
| Width (mm) | 9 |
The 71V416 3.3V CMOS SRAM is organized as 256K x 16. All bidirectional inputs and outputs of the 71V416 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.