Skip to main content

Features

  • High system speed 200MHz (3.1ns clock access time)
  • LBO input selects interleaved or linear burst mode
  • Self-timed write cycle with global write control (GW), byte write
  • enable (BWE), and byte writes (BWx)
  • 3.3V core power supply
  • Power down controlled by ZZ input
  • 3.3V I/O
  • Optional - Boundary Scan JTAG Interface (IEEE 1149.1
  • compliant)
  • Available in 100-pin TQFP, 119-pin BGA and 165 fpBGA packages

Description

The 71V35761 3.3V CMOS SRAM is organized as 128K x 36. It contains write, data, address and control registers. The burst mode feature offers the highest level of performance to the system designer, as the 71V35761 can provide four cycles of data for a single address presented to the SRAM.

Parameters

Attributes Value
Density (Kb) 4608
Bus Width (bits) 36
Core Voltage (V) 3.3
Pkg. Code BGG119, BQG165, PKG100
Organization 128K x 36
I/O Voltage (V) 3.3 - 3.3
I/O Frequency (MHz) 166 - 166
Temp. Range (°C) -40 to 85°C, 0 to 70°C
Architecture Synch Burst
Output Type Pipelined

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
CABGA 15.0 x 13.0 x 1.2 165 1
PBGA 14.0 x 22.0 x 2.15 119 1.27
TQFP 20.0 x 14.0 x 1.4 100 0.65

Applied Filters: