Skip to main content
3.3V 256K x 18 ZBT Synchronous Flow-Through SRAM w/3.3V I/O

Package Information

CAD Model: View CAD Model
Pkg. Type: PBGA
Pkg. Code: BG119
Lead Count (#): 119
Pkg. Dimensions (mm): 14.0 x 22.0 x 2.15
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) 3A991.b.2.a
HTS (US) 8542.32.0041
Moisture Sensitivity Level (MSL) 3

Product Attributes

Lead Count (#) 119
Pb (Lead) Free No
Carrier Type Tray
Architecture ZBT
Bus Width (bits) 18
Core Voltage (V) 3.3
Cycle Time (ns) 75
Density (Kb) 4608
I/O Voltage (V) 2.5 - 2.5
Length (mm) 14
MOQ 168
Moisture Sensitivity Level (MSL) 3
Organization 256K x 18
Output Type Flowthrough
Package Area (mm²) 308
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 14.0 x 22.0 x 2.15
Pkg. Type PBGA
Published No
Qty. per Carrier (#) 84
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.15
Width (mm) 22

Description

The 71V3559 3.3V CMOS Synchronous SRAM is organized as 256K x 18. It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus it has been given the name ZBTTM, or Zero Bus Turnaround. The 71V3559 contains address, data-in and control signal registers. The outputs are flow-through (no output data register).