Skip to main content
3.3V, 32K X 8 Asynchronous Static RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: SOJ
Pkg. Code: PJG28
Lead Count (#): 28
Pkg. Dimensions (mm): 17.9 x 7.6 x 2.67
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) 3A991.b.2.b
HTS (US) 8542.32.0041
Moisture Sensitivity Level (MSL) 3

Product Attributes

Lead Count (#) 28
Pb (Lead) Free Yes
Carrier Type Tube
Access Time (ns) 15
Architecture Asynchronous
Bus Width (bits) 8
Core Voltage (V) 3.3V
Density (Kb) 256
I/O Voltage (V) 3.3 - 3.3
Length (mm) 17.9
MOQ 405
Moisture Sensitivity Level (MSL) 3
Organization 32K x 8
Package Area (mm²) 136
Pb Free Category e3 Sn
Pitch (mm) 1.27
Pkg. Dimensions (mm) 17.9 x 7.6 x 2.67
Pkg. Type SOJ
Published No
Qty. per Carrier (#) 27
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.67
Width (mm) 7.6

Description

The 71V256SA 3.3V CMOS Asynchronous SRAM is organized as 32K x 8. When in standby mode, its very low power characteristics contribute to extended battery life. Under full standby mode (CS at CMOS level, f=0), power consumption is guaranteed to be less than 6.6mW. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.