Skip to main content
Renesas Electronics Corporation
3.3V 128Kx36 ZBT Synchronous Pipelined SRAM with 2.5V I/O

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PKG100
Lead Count (#):100
Pkg. Dimensions (mm):20.0 x 14.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)100
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
ArchitectureZBT
Bus Width (bits)36
Core Voltage (V)3.3
Density (Kb)4608
I/O Frequency (MHz)100 - 100
I/O Voltage (V)2.5 - 2.5
Length (mm)20
MOQ1000
Organization128K x 36
Output TypePipelined
Package Area (mm²)280
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)20.0 x 14.0 x 1.4
Pkg. TypeTQFP
Price (USD)$6.46459
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)14

Description

The 71V2556 3.3V CMOS synchronous SRAM, organized as 128K x 36, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V2556 contains data I/O, address, and control signal registers. It can provide four cycles of data for a single address presented to the SRAM.