Skip to main content
Renesas Electronics Corporation
4 MEG ZBT W/SLOW TC

Package Information

Pkg. Type:PBGA
Pkg. Code:BG119
Lead Count (#):119
Pkg. Dimensions (mm):14.0 x 22.0 x 2.15
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)119
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)14
MOQ84
Moisture Sensitivity Level (MSL)3
Package Area (mm²)308
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)14.0 x 22.0 x 2.15
Qty. per Carrier (#)84
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.15
Width (mm)22

Description

This product is obsolete.