Skip to main content
4 MEG ZBT W/SLOW TC

Package Information

Pkg. Type: PBGA
Pkg. Code: BG119
Lead Count (#): 119
Pkg. Dimensions (mm): 14.0 x 22.0 x 2.15
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type PBGA
Lead Count (#) 119
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 14
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 308
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 14.0 x 22.0 x 2.15
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.15
Width (mm) 22

Description

This product is obsolete.