| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BG119 |
| Lead Count (#): | 119 |
| Pkg. Dimensions (mm): | 14.0 x 22.0 x 2.15 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | No |
| ECCN (US) | 3A991.b.2.a |
| HTS (US) | 8542.32.0041 |
| Moisture Sensitivity Level (MSL) | 3 |
| Lead Count (#) | 119 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| Architecture | ZBT |
| Bus Width (bits) | 36 |
| Core Voltage (V) | 3.3 |
| Density (Kb) | 4608 |
| I/O Frequency (MHz) | 133 - 133 |
| I/O Voltage (V) | 2.5 - 2.5 |
| Length (mm) | 14 |
| MOQ | 168 |
| Moisture Sensitivity Level (MSL) | 3 |
| Organization | 128K x 36 |
| Output Type | Pipelined |
| Package Area (mm²) | 308 |
| Pb Free Category | e0 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 14.0 x 22.0 x 2.15 |
| Pkg. Type | PBGA |
| Price (USD) | $7.26333 |
| Qty. per Carrier (#) | 84 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.15 |
| Width (mm) | 22 |