Skip to main content
Renesas Electronics Corporation
3.3V 128Kx36 ZBT Synchronous PipeLined SRAM with 2.5V I/O

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PKG100
Lead Count (#):100
Pkg. Dimensions (mm):20.0 x 14.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
Moisture Sensitivity Level (MSL)3

Product Attributes

Lead Count (#)100
Pb (Lead) FreeYes
Carrier TypeTray
ArchitectureZBT
Bus Width (bits)36
Core Voltage (V)3.3
Density (Kb)4608
I/O Frequency (MHz)100 - 100
I/O Voltage (V)2.5 - 2.5
Length (mm)20
MOQ144
Moisture Sensitivity Level (MSL)3
Organization128K x 36
Output TypePipelined
Package Area (mm²)280
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)20.0 x 14.0 x 1.4
Pkg. TypeTQFP
Qty. per Carrier (#)72
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)14

Description

The 71V2546 3.3V CMOS Synchronous SRAM is organized as 128K x 36. It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus, it has been given the name ZBTTM, or Zero Bus Turnaround. The 71V2546 has an on-chip burst counter. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.