Skip to main content
64K(64KX1)CMOS STATIC RAM

Package Information

Pkg. Type:LCC
Pkg. Code:LC22
Lead Count (#):22
Pkg. Dimensions (mm):7.36 x 12.44 x 2.54
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLCC
Lead Count (#)22
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)7.36
MOQ156
Moisture Sensitivity Level (MSL)1
Package Area (mm²)91.6
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)7.36 x 12.44 x 2.54
PublishedNo
Qty. per Carrier (#)39
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.54
Width (mm)12.44

Description

This product is obsolete.