Skip to main content
Renesas Electronics Corporation
16K(4KX4) CMOS STATIC RAM

Package Information

Pkg. Type:CDIP
Pkg. Code:SD24
Lead Count (#):24
Pkg. Dimensions (mm):32.51 x 7.62 x 3.56
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCDIP
Lead Count (#)24
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)32.51
MOQ15
Moisture Sensitivity Level (MSL)1
Package Area (mm²)247.7
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)32.51 x 7.62 x 3.56
PublishedNo
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.56
Width (mm)7.62

Description

This product is obsolete.