Skip to main content
REGISTER RAM WITH SPC

Package Information

Pkg. Type: PLCC
Pkg. Code: PL52
Lead Count (#): 52
Pkg. Dimensions (mm): 19.0 x 19.0 x 3.63
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type PLCC
Lead Count (#) 52
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 19
MOQ 400
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 361
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 19.0 x 19.0 x 3.63
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 400
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 3.63
Width (mm) 19

Description

This product is obsolete.