Skip to main content
4K x 8 Dual-Port RAM w/Semaphore

Package Information

CAD Model: View CAD Model
Pkg. Type: PLCC
Pkg. Code: PL52
Lead Count (#): 52
Pkg. Dimensions (mm): 19.0 x 19.0 x 3.63
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 52
Pb (Lead) Free No
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Access Time (ns) 70
Architecture Dual-Port
Bus Width (bits) 8
Core Voltage (V) 5
Density (Kb) 32
Function Semaphore
I/O Type 5.0 V TTL
Interface Async
Length (mm) 19
MOQ 400
Organization 4K x 8
Package Area (mm²) 361
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 19.0 x 19.0 x 3.63
Pkg. Type PLCC
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 400
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 3.63
Width (mm) 19

Description

The 71342 is a high-speed 4K x 8 Dual-Port Static RAM containing a fully independent semaphore logic block to assist in arbitrating between ports. This block contains unassigned flags which can be accessed by either side, however, only one side can control the flag at any time. An automatic power down feature, controlled by CE and SEM, permits the on-chip circuitry of each port to enter a very low standby power mode (both CE and SEM HIGH).