Skip to main content
1K x 8 Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:LCC
Pkg. Code:LC48
Lead Count (#):48
Pkg. Dimensions (mm):14.2 x 14.22 x 1.78
Pitch (mm):1.02

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Access Time (ns)100
ArchitectureDual-Port
Bus Width (bits)8
Core Voltage (V)5
Density (Kb)8
FunctionBusy, Interrupt, Master
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)14.2
MOQ34
Organization1K x 8
Package Area (mm²)201.9
Pb Free Categorye0
Pitch (mm)1.02
Pkg. Dimensions (mm)14.2 x 14.22 x 1.78
Pkg. TypeLCC
PublishedNo
Qty. per Carrier (#)34
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)1.78
Width (mm)14.22

Description

The 7130 is a high-speed 1K x 8 Dual-Port Static RAM designed to be used as a stand-alone 8-bit Dual-Port RAM or as a "MASTER" Dual-Port RAM together with the 7140 "SLAVE" Dual-Port in 16-bit-or-more word width systems which would result in full-speed, error free operation without the need for additional discrete logic. An automatic power down feature, controlled by CE, permits the on chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.