| CAD Model: | View CAD Model |
| Pkg. Type: | SOJ |
| Pkg. Code: | PJG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 21.95 x 7.6 x 2.67 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.32.0041 |
| Lead Count (#) | 32 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN, USA |
| Access Time (ns) | 15 |
| Architecture | Asynchronous |
| Bus Width (bits) | 8 |
| Core Voltage (V) | 5V |
| Density (Kb) | 1024 |
| I/O Voltage (V) | 5 - 5 |
| Length (mm) | 21.95 |
| MOQ | 345 |
| Organization | 128K x 8 |
| Package Area (mm²) | 166.8 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 21.95 x 7.6 x 2.67 |
| Pkg. Type | SOJ |
| Price (USD) | $4.89075 |
| Qty. per Carrier (#) | 23 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 2.67 |
| Width (mm) | 7.6 |