Skip to main content
Renesas Electronics Corporation
5.0V 128K x 8 Asynchronous Static RAM with Corner Power & Ground Pinout

Package Information

CAD Model:View CAD Model
Pkg. Type:SOJ
Pkg. Code:PJG32
Lead Count (#):32
Pkg. Dimensions (mm):21.95 x 7.6 x 2.67
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN, UNITED STATES
Access Time (ns)12
ArchitectureAsynchronous
Bus Width (bits)8
Core Voltage (V)5V
Density (Kb)1024
I/O Voltage (V)5 - 5
Length (mm)21.95
MOQ1000
Organization128K x 8
Package Area (mm²)166.8
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)21.95 x 7.6 x 2.67
Pkg. TypeSOJ
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.67
Width (mm)7.6

Description

The 71024 5V CMOS SRAM is organized as 128K x 8. All bidirectional inputs and outputs of the 71024 are TTL-compatible, and operation is from a single 5V supply. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.