Skip to main content
Renesas Electronics Corporation
32K x 8 Sync, 3.3V Dual-Port RAM, Pipelined/Flow-Through

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PN100
Lead Count (#):100
Pkg. Dimensions (mm):14.0 x 14.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
Pb (Lead) FreeNo
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
ArchitectureDual-Port
Bus Width (bits)8
Core Voltage (V)3.3
Density (Kb)256
FunctionCounters, Dual Clocks
I/O Frequency (MHz)50 - 50
I/O Type3.3 V LVTTL
InterfaceSync
Length (mm)14
MOQ750
Organization32K x 8
Output TypeFlowthrough, Pipelined
Package Area (mm²)196
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 14.0 x 1.4
Pkg. TypeTQFP
Qty. per Carrier (#)0
Qty. per Reel (#)750
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)14

Description

The 70V9079 is a high-speed 32K x 8-bit synchronous dual-port RAM optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power-down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode.