| Pkg. Type: | FCBGA |
| Pkg. Code: | RM576 |
| Lead Count (#): | 576 |
| Pkg. Dimensions (mm): | 25.0 x 25.0 x 2.6 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 4 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCBGA |
| Lead Count (#) | 576 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| Length (mm) | 25 |
| MOQ | 3 |
| Moisture Sensitivity Level (MSL) | 4 |
| Package Area (mm²) | 625 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 25.0 x 25.0 x 2.6 |
| Published | No |
| Qty. per Carrier (#) | 44 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 2.6 |
| Width (mm) | 25 |