Skip to main content
Renesas Electronics Corporation
1.8V 4K X 16 ASYNC

Package Information

Pkg. Type:CABGA
Pkg. Code:BZ108
Lead Count (#):108
Pkg. Dimensions (mm):8.0 x 8.0 x 1.24
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)108
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)8
MOQ48
Moisture Sensitivity Level (MSL)4
Package Area (mm²)64
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 1.24
Qty. per Carrier (#)360
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.24
Width (mm)8

Description

This product is obsolete.