Skip to main content
Renesas Electronics Corporation
1.8V 4K X 16 ASYNC

Package Information

Pkg. Type:CABGA
Pkg. Code:BY100
Lead Count (#):100
Pkg. Dimensions (mm):6.0 x 6.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)100
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)6
MOQ90
Moisture Sensitivity Level (MSL)3
Package Area (mm²)36
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 1.0
Qty. per Carrier (#)360
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6

Description

This product is obsolete.