Skip to main content
QDR-II B2 STE, 512K CNTRS

Package Information

Pkg. Type: FCBGA
Pkg. Code: RM576
Lead Count (#): 576
Pkg. Dimensions (mm): 25.0 x 25.0 x 2.6
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type FCBGA
Lead Count (#) 576
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 25
MOQ 1
Moisture Sensitivity Level (MSL) 4
Package Area (mm²) 625
Pb Free Category e1 SnAgCu
Pitch (mm) 1
Pkg. Dimensions (mm) 25.0 x 25.0 x 2.6
Published No
Qty. per Carrier (#) 44
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.6
Width (mm) 25

Description

This product is obsolete.