| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | PK128 |
| Lead Count (#): | 128 |
| Pkg. Dimensions (mm): | 20.0 x 14.0 x 1.4 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TQFP |
| Lead Count (#) | 128 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| Access Time (ns) | 20 |
| Architecture | FourPort |
| Bus Width (bits) | 8 |
| Core Voltage (V) | 5 |
| Density (Kb) | 4 |
| I/O Type | 5.0 V TTL |
| Interface | Async |
| Length (mm) | 20 |
| MOQ | 48 |
| Moisture Sensitivity Level (MSL) | 3 |
| Organization | 4K x 8 |
| Package Area (mm²) | 280 |
| Pb Free Category | e0 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 20.0 x 14.0 x 1.4 |
| Published | No |
| Qty. per Carrier (#) | 72 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 14 |
The 7054 is a high-speed 4K x 8 FourPort™ Static RAM to be used where multiple access into a common RAM is required. It is designed for systems where on-chip hardware port arbitration is not needed and has four independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low power standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.