Skip to main content
Renesas Electronics Corporation
2K x 8 FourPort RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFP
Pkg. Code:PQ132
Lead Count (#):132
Pkg. Dimensions (mm):24.13 x 24.13 x 3.55
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePQFP
Lead Count (#)132
Pb (Lead) FreeNo
Carrier TypeTray
Access Time (ns)25
ArchitectureFourPort
Bus Width (bits)8
Core Voltage (V)5
Density (Kb)16
FunctionBusy
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)24.13
MOQ108
Moisture Sensitivity Level (MSL)3
Organization2K x 8
Package Area (mm²)582.3
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)24.13 x 24.13 x 3.55
Qty. per Carrier (#)36
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)3.55
Width (mm)24.13

Description

The 7052 is a high-speed 2K x 8 FourPort™ Static RAM to be used where multiple access into a common RAM is required. It is designed for systems where on-chip hardware port arbitration is not needed and has four independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low power standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.