| Pkg. Type: | PQFP |
| Pkg. Code: | PQ132 |
| Lead Count (#): | 132 |
| Pkg. Dimensions (mm): | 24.13 x 24.13 x 3.55 |
| Pitch (mm): | 0.64 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | PQFP |
| Lead Count (#) | 132 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| Access Time (ns) | 25 |
| Architecture | FourPort |
| Bus Width (bits) | 8 |
| Core Voltage (V) | 5 |
| Density (Kb) | 8 |
| I/O Type | 5.0 V TTL |
| Interface | Async |
| Length (mm) | 24.13 |
| MOQ | 36 |
| Moisture Sensitivity Level (MSL) | 3 |
| Organization | 1K x 8 |
| Package Area (mm²) | 582.3 |
| Pb Free Category | e0 |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 24.13 x 24.13 x 3.55 |
| Published | No |
| Qty. per Carrier (#) | 36 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 3.55 |
| Width (mm) | 24.13 |
The 7050 is a high-speed 2K x 8 FourPort™ Static RAM. It is not recommended for new designs. Please refer to the 7052.