Skip to main content
Renesas Electronics Corporation
1K x 8 FourPort RAM

Package Information

Pkg. Type:PQFP
Pkg. Code:PQ132
Lead Count (#):132
Pkg. Dimensions (mm):24.13 x 24.13 x 3.55
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePQFP
Lead Count (#)132
Pb (Lead) FreeNo
Carrier TypeTray
Access Time (ns)35
ArchitectureFourPort
Bus Width (bits)8
Core Voltage (V)5
Density (Kb)8
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)24.13
MOQ36
Moisture Sensitivity Level (MSL)3
Organization1K x 8
Package Area (mm²)582.3
Pb Free Categorye0
Pitch (mm)0.64
Pkg. Dimensions (mm)24.13 x 24.13 x 3.55
Qty. per Carrier (#)36
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.55
Width (mm)24.13

Description

The 7050 is a high-speed 2K x 8 FourPort™ Static RAM. It is not recommended for new designs. Please refer to the 7052.