Skip to main content
4K x 16 Dual-Port RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: PGA
Pkg. Code: GU84
Lead Count (#): 84
Pkg. Dimensions (mm): 27.94 x 27.94 x 3.68
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US) 3A001.a.2.c
HTS (US) 8542.32.0041

Product Attributes

Lead Count (#) 84
Pb (Lead) Free No
Carrier Type Tray
Moisture Sensitivity Level (MSL) 1
Access Time (ns) 35
Architecture Dual-Port
Bus Width (bits) 16
Core Voltage (V) 5
Density (Kb) 64
Function Busy, Interrupt, Master, Semaphore, Slave
I/O Type 5.0 V TTL
Interface Async
Length (mm) 27.94
MOQ 21
Organization 4K x 16
Package Area (mm²) 780.6
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 27.94 x 27.94 x 3.68
Pkg. Type PGA
Published No
Qty. per Carrier (#) 21
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 3.68
Width (mm) 27.94

Description

The 7024 is a high-speed 4Kx 16 Dual-Port Static RAM designed to be used as a stand-alone 64K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or more word systems. An automatic power down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.