Skip to main content
4K x 16 Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:FPACK
Pkg. Code:FP84
Lead Count (#):84
Pkg. Dimensions (mm):29.2 x 29.21 x 2.54
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)3A001.a.2.c
HTS (US)8542.32.0041

Product Attributes

Lead Count (#)84
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Access Time (ns)35
ArchitectureDual-Port
Bus Width (bits)16
Core Voltage (V)5
Density (Kb)64
FunctionBusy, Interrupt, Master, Semaphore, Slave
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)29.2
MOQ24
Organization4K x 16
Package Area (mm²)852.9
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)29.2 x 29.21 x 2.54
Pkg. TypeFPACK
PublishedNo
Qty. per Carrier (#)6
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)2.54
Width (mm)29.21

Description

The 7024 is a high-speed 4Kx 16 Dual-Port Static RAM designed to be used as a stand-alone 64K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or more word systems. An automatic power down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.