Skip to main content
4K x 16 Dual-Port RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PN100
Lead Count (#): 100
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 100
Pb (Lead) Free No
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Access Time (ns) 17
Architecture Dual-Port
Bus Width (bits) 16
Core Voltage (V) 5
Density (Kb) 64
Function Busy, Interrupt, Master, Semaphore, Slave
I/O Type 5.0 V TTL
Interface Async
Length (mm) 14
MOQ 90
Organization 4K x 16
Package Area (mm²) 196
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 7024 is a high-speed 4Kx 16 Dual-Port Static RAM designed to be used as a stand-alone 64K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or more word systems. An automatic power down feature controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.