Skip to main content
16K x 9 Dual-Port RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PN80
Lead Count (#): 80
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 80
Pb (Lead) Free No
Carrier Type Tray
Access Time (ns) 20
Architecture Dual-Port
Bus Width (bits) 9
Core Voltage (V) 5
Density (Kb) 144
Function Busy, Interrupt, Master, Semaphore, Slave
I/O Type 5.0 V TTL
Interface Async
Length (mm) 14
MOQ 90
Moisture Sensitivity Level (MSL) 3
Organization 16K x 9
Package Area (mm²) 196
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 7016 is a high-speed 16K x 9 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 18-bit-or-more word systems. Using the IDT MASTER/SLAVE Dual-Port RAM approach in 18- bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.