Lead Count (#) | 80 |
Pkg. Code | PN80 |
Pitch (mm) | 0.65 |
Pkg. Type | TQFP |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Pb (Lead) Free | No |
ECCN (US) | NLR |
HTS (US) | 8542320041 |
Moisture Sensitivity Level (MSL) | 3 |
Lead Count (#) | 80 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Access Time (ns) | 15 |
Architecture | Dual-Port |
Bus Width (bits) | 9 |
Core Voltage (V) | 5 |
Density (Kb) | 72 |
Function | Busy, Interrupt, Master, Semaphore, Slave |
I/O Type | 5.0 V TTL |
Interface | Async |
Length (mm) | 14 |
MOQ | 90 |
Moisture Sensitivity Level (MSL) | 3 |
Organization | 8K x 9 |
Package Area (mm²) | 196.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 1.4 |
Pkg. Type | TQFP |
Qty. per Carrier (#) | 90 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | 0 to 70°C |
Thickness (mm) | 1.4 |
Width (mm) | 14 |