Skip to main content
16 K x 8 Dual-Port RAM

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PN64
Lead Count (#): 64
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 64
Pb (Lead) Free No
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Access Time (ns) 55
Architecture Dual-Port
Bus Width (bits) 8
Core Voltage (V) 5
Density (Kb) 128
Function Busy, Interrupt, Master, Semaphore, Slave
I/O Type 5.0 V TTL
Interface Async
Length (mm) 14
MOQ 750
Organization 16K x 8
Package Area (mm²) 196
Pb Free Category e0
Pitch (mm) 0.8
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.4
Pkg. Type TQFP
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 750
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 14

Description

The 7006 is a high-speed 16K x 8 Dual-Port Static RAM designed to be used as a stand-alone 128K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 16-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.