Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Clock Generator for Freescale P1010, P1020, P2020, P2040 Processors

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Carrier (#)260
Package Area (mm²)49
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Qty. per Reel (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Advanced FeaturesProgrammable Clock, Spread Spectrum
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon
C-C Jitter Max P-P (ps)50
C-C Jitter Typ P-P (ps)35
Chipset ManufacturerNXP
Chipset NameP1010, P1020, P2020, P2040
Core Voltage (V)3.3V
FunctionGenerator
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)7
MOQ260
NXP Processor FunctionMemory Clock, SerDes Clock, CPU/USB/Eth Clock
Output Banks (#)8
Output Freq Range (MHz)100 - 100, 66.66 - 66.66, 80 - 80, 83.333 - 83.333, 12 - 12, 24 - 24, 125 - 125, 2.048 - 2.048, 25 - 25
Output Skew (ps)50
Output TypeLVCMOS, HCSL
Output Voltage (V)0.8V, 3.3V
Outputs (#)19
Period Jitter Max P-P (ps)150
Phase Jitter Max RMS (ps)0.2
Phase Jitter Typ RMS (ps)0.11
Pitch (mm)0.5
Pkg. TypeVFQFPN
Product CategoryGeneral Purpose Clocks, PCI Express Clocks, Processor Clock Generators
Prog. ClockNo
Prog. InterfaceSMBUS
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)7
Xtal Freq (MHz)25 - 25

Description

The 6V49205B is a clock generator specifically designed for the Freescale P1010, P1020, P2020, and P2040 processors. The device uses a low-cost 25MHz crystal as an input and generates 19 high-quality output clocks for use in Freescale-based systems. The 6V49205B produces the following output frequencies:

  • 1 – 100MHz/66.66MHz/80MHz/83.333MHz selectable for System CCB
  • 1 – DDR_CLK; selectable 100MHz or 66.66MHz
  • 2 – 12MHz/24MHz selectable outputs for USB
  • 6 – PCIe differential low-power push-pull pairs; selectable 100MHz or 125MHz
  • 6 – REF, 25MHz
  • 2 – 2.048MHz for E1
  • 1 – 125MHz for Gigabit