Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Clock Generator for Freescale P10xx and P20xx System Clock with 66.66M DDR Clock

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Carrier (#)39
Package Area (mm²)76.3
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Qty. per Reel (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock, Spread Spectrum
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
C-C Jitter Max P-P (ps)50
C-C Jitter Typ P-P (ps)35
Chipset ManufacturerNXP
Chipset NameP1010, P1020, P2020, P2040
Core Voltage (V)3.3V
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)12.5
MOQ156
Output Banks (#)8
Output Freq Range (MHz)100 - 100, 66.66 - 66.66, 80 - 80, 83.333 - 83.333, 12 - 12, 24 - 24, 125 - 125, 2.048 - 2.048, 25 - 25
Output Skew (ps)50
Output TypeLVCMOS, HCSL
Output Voltage (V)3.3V
Outputs (#)19
Period Jitter Max P-P (ps)150
Period Jitter Typ P-P (ps)96
Phase Jitter Max RMS (ps)0.2
Phase Jitter Typ RMS (ps)0.11
Pitch (mm)0.5
Pkg. TypeTSSOP
Product CategoryGeneral Purpose Clocks, Processor Clock Generators
Prog. ClockYes
Prog. InterfaceSMBUS
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Thickness (mm)1
Width (mm)6.1

Description

The 6V49205A is a main clock for Freescale P10xx and P20xx-based systems. It has a selectable system CCB clock and a 66.66MHz DDRCLK. The 6V49205A also provides LP-HCSL PCIe outputs for low power and reduced board space.

Output Features

  • 1 – Sys_CCB 3.3V LVCMOS output at 100M/83.33M/80M/66.66M
  • 1 – DDRCLK 3.3V LVCMOS output at 66.66M
  • 1 –125M 3.3V LVCMOS output
  • 6 – LP-HCSL PCIe pairs selectable at 100M or 125M
  • 6 – 25MHz 3.3V LVCMOS outputs
  • 2 – 2.048M 3.3V LVCMOS outputs
  • 2 – USB 3.3V LVCMOS outputs at 12M or 24M