Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PAG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 12.5 x 6.1 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 48 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Carrier (#) | 39 |
| Package Area (mm²) | 76.3 |
| Pkg. Dimensions (mm) | 12.5 x 6.1 x 1.0 |
| Qty. per Reel (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Advanced Features | Programmable Clock, Spread Spectrum |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3 |
| C-C Jitter Max P-P (ps) | 50 |
| C-C Jitter Typ P-P (ps) | 35 |
| Chipset Manufacturer | NXP |
| Chipset Name | P1010, P1020, P2020, P2040 |
| Core Voltage (V) | 3.3V |
| Feedback Input | No |
| Input Freq (MHz) | 25 - 25 |
| Input Type | Crystal |
| Inputs (#) | 1 |
| Length (mm) | 12.5 |
| MOQ | 156 |
| Output Banks (#) | 8 |
| Output Freq Range (MHz) | 100 - 100, 66.66 - 66.66, 80 - 80, 83.333 - 83.333, 12 - 12, 24 - 24, 125 - 125, 2.048 - 2.048, 25 - 25 |
| Output Skew (ps) | 50 |
| Output Type | LVCMOS, HCSL |
| Output Voltage (V) | 3.3V |
| Outputs (#) | 19 |
| Period Jitter Max P-P (ps) | 150 |
| Period Jitter Typ P-P (ps) | 96 |
| Phase Jitter Max RMS (ps) | 0.2 |
| Phase Jitter Typ RMS (ps) | 0.11 |
| Pitch (mm) | 0.5 |
| Pkg. Type | TSSOP |
| Product Category | General Purpose Clocks, Processor Clock Generators |
| Prog. Clock | Yes |
| Prog. Interface | SMBUS |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 6.1 |
The 6V49205A is a main clock for Freescale P10xx and P20xx-based systems. It has a selectable system CCB clock and a 66.66MHz DDRCLK. The 6V49205A also provides LP-HCSL PCIe outputs for low power and reduced board space.