Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Quadraclock Quadrature Delay Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeSOIC
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesFeedback Input
C-C Jitter Typ P-P (ps)150
Core Voltage (V)3.3V, 5V
Feedback InputYes
Input Freq (MHz)5 - 150
Input TypeLVCMOS
Inputs (#)1
Length (mm)9.9
MOQ144
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)15 - 84
Output Skew (ps)300
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)4
Package Area (mm²)38.6
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)75
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)48
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

Description

The 672-01/02 are zero delay buffers that generate four output clocks whose phases are spaced at 90° intervals. Based on IDT's proprietary low jitter Phase-Locked Loop (PLL) techniques, each device provides five low-skew outputs, with clock rates up to 84 MHz for the 672-01 and up to 135 MHz for the 672-02. By providing outputs delayed one quarter clock cycle, the device is useful for systems requiring early or late clocks. The 672-01/02 include multiplier selections of x0.5, x1, x2, x3, x4, x5, or x6. They also offer a mode to power-down all internal circuitry and tri-state the outputs. In normal operation, output clock FBCLK is tied to the FBIN pin. IDT manufactures the largest variety of clock generators and buffers, and is the largest clock supplier in the world.