Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Zero Delay, Low Skew Buffer and Multiplier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputNo
C-C Jitter Max P-P (ps)500
Core Voltage (V)3.3V, 5V
Die FormNo
Input Freq (MHz)5 - 80
Input TypeLVCMOS
Inputs (#)1
Length (mm)9.9
MOQ144
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)5 - 160
Output Skew (ps)350
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)8
Package Area (mm²)38.6
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)300
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Qty. per Carrier (#)48
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

Description

Zero Delay, Low Skew Buffer and Multiplier