Skip to main content
System Peripheral Clock Source

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)3000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputNo
C-C Jitter Max P-P (ps)75
Core Voltage (V)3.3V, 5V
Die FormNo
Feedback InputNo
Input Freq (MHz)14.32 - 14.32
Input TypeCrystal, LVCMOS
Inputs (#)4
Length (mm)8.7
MOQ3000
Output Banks (#)2
Output Freq Range (MHz)66
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)8
Package Area (mm²)33.1
Period Jitter Max P-P (ps)500
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Prog. ClockNo
PublishedNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)0 - 0
Tape & ReelYes
Thickness (mm)1.47
Width (mm)3.8
Xtal Freq (KHz)14.32 - 14.32
Xtal Inputs (#)1