| Pkg. Type: | LCC |
| Pkg. Code: | LZ20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 10.92 x 7.36 x 1.9 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LCC |
| Lead Count (#) | 20 |
| Pb (Lead) Free | No |
| Carrier Type | Tube |
| Length (mm) | 10.92 |
| MOQ | 176 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 80.4 |
| Pb Free Category | e0 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 10.92 x 7.36 x 1.9 |
| Published | No |
| Qty. per Carrier (#) | 44 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -55 to 125°C |
| Thickness (mm) | 1.9 |
| Width (mm) | 7.36 |