| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | JA4 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | 3.3 x 2.6 x 1.0 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CLCC |
| Lead Count (#) | 4 |
| Pb (Lead) Free | Yes |
| Carrier Type | Cut Tape |
| Length (mm) | 3.3 |
| MOQ | 100 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 8.6 |
| Pb Free Category | e4 Au |
| Pkg. Dimensions (mm) | 3.3 x 2.6 x 1.0 |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3000 |
| Reel Size (in) | 7 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Width (mm) | 2.6 |
The 603-40-48 is a 40MHz 3.2mm x 2.5mm reference crystal that is RoHS compliant and Pb-free.