Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

38.88MHz 3.2 x 2.5mm Reference Crystal

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JA4
Lead Count (#):4
Pkg. Dimensions (mm):3.3 x 2.6 x 1.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCLCC
Lead Count (#)4
Pb (Lead) FreeYes
Carrier TypeReel
Length (mm)3.3
MOQ1000
Moisture Sensitivity Level (MSL)1
Package Area (mm²)8.6
Pb Free Categorye4 Au
Pkg. Dimensions (mm)3.3 x 2.6 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)2.6

Description

The 603-38.88-7 is a 38.88MHz 3.2mm x 2.5mm reference crystal that is RoHS compliant and Pb-free.