Features
- Frequency: 25.000MHz
- Resonance Mode: Fundamental
- Frequency Tolerance at 25 °C: ± 20PPM
- Operating Temperature Range (TOPR): available in 0 °C ~ +70 °C (commercial) and -40 °C ~ +85 °C (industrial)
Description
The 603-25-150 is a 25MHz 3.2mm x 2.5mm reference crystal that is RoHS compliant and Pb-free.
Applied Filters:
Loading