| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | NDG12 |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 2.5 x 2.5 x 0.9 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 12 |
| Carrier Type | Cut Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Freq Range (MHz) | 0.032768 - 120 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Accepts Spread Spec Input | Yes |
| Advanced Features | Programmable Clock, Spread Spectrum |
| Core Voltage (V) | 1.8 |
| Family Name | MicroClock |
| Input Freq (MHz) | 26 - 26 |
| Input Type | Crystal (integrated) |
| Inputs (#) | 1 |
| Length (mm) | 2.5 |
| MOQ | 500 |
| Output Banks (#) | 1 |
| Output Type | LVCMOS |
| Output Voltage (V) | 1.8 |
| Outputs (#) | 3 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.5 x 2.5 x 0.9 |
| Pkg. Type | DFN |
| Price (USD) | $2.09375 |
| Product Category | MicroClock, Programmable Clocks |
| Prog. Clock | Yes |
| Prog. Interface | I2C, OTP |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 7 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Selection Criteria | <700 fs RM |
| Spread Spectrum | Yes |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 2.5 |
| Xtal Freq (MHz) | 26 - 26 |
| Xtal Inputs (#) | 0 |
The 5X2503 MicroClock is a programmable clock generator intended for low-power, consumer, wearable, and smart devices. The 5X2503 device is a 3 PLL architecture design with an embedded 26MHz crystal. Each PLL is individually programmable, allowing for up to 3 unique frequency outputs. The device has built-in unique features such as Proactive Power Saving (PPS) to deliver better system-level power management.
An internal OTP memory allows the user to store the configuration in the device without programming after power-up, and then the device can be reprogrammed again through the I²C interface. The 5X2503 has programmable VCO and PLL source selection allowing the user to do power-performance optimization based on the application requirements. A low-power 32.768kHz clock is supported with only less than 2μA current consumption for system RTC reference clock needs.