Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

MicroClock Programmable Clock Generator with Embedded Crystal
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG10
Lead Count (#):10
Pkg. Dimensions (mm):2.0 x 2.0 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
DescriptionStandard
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Accepts Spread Spec InputYes
Advanced FeaturesProgrammable Clock, Spread Spectrum
Core Voltage (V)1.8
Family NameMicroClock
Input Freq (MHz)52 - 52
Input TypeCrystal (integrated)
Inputs (#)1
Length (mm)2
MOQ3000
Output Banks (#)1
Output Freq Range (MHz)0.032768 - 100
Output TypeLVCMOS
Output Voltage (V)1V, 1.1V, 1.2V, 1.8V
Outputs (#)3
Pitch (mm)0.4
Pkg. Dimensions (mm)2.0 x 2.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryMicroClock, Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C, OTP
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)7
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Selection Criteria<700 fs RM
Spread SpectrumYes
Tape & ReelYes
Thickness (mm)1
Width (mm)2
Xtal Inputs (#)0

Description

The 5X1503 is a series of small form factor programmable clock generators intended for low-power, consumer, battery-powered applications, wearables, and smart devices.

The device is a 1 PLL + DCO architecture design with one embedded crystal. The device is OTP programmable, allowing for up to three unique frequency outputs. The 5X1503 has built-in unique features such as Proactive Power Saving (PPS) and a low-power DCO to support system date/time keeping clock at 32.768kHz. Dynamic Frequency Control (DFC) supports dynamically changing between four different PLL frequencies via external requests with controlled frequency changes, reducing frequency overshoot and undershoot (ORT). The 5X1503S device can also support a spread clock for EMI reduction.

An internal OTP memory allows the user to store up to four independent configurations that can be loaded on power-up without programming. It can then be reprogrammed again through the I²C interface.

The 5X1503 supports three LVCMOS type outputs. Two outputs have programmable amplitude. A low-power 32.768kHz clock is supported with only less than 1.5μA current consumption for system RTC reference clock needs.