Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

3.3V Programmable Skew Dual PLL Clock Driver TurboClock II

Package Information

Pkg. Type:TQFP
Pkg. Code:PPG44
Lead Count (#):44
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeTQFP
Lead Count (#)44
Pb (Lead) FreeYes
Carrier TypeTray
C-C Jitter Max P-P (ps)100
Core Voltage (V)3.3
Input Freq (MHz)2 - 200
Input TypeLVCMOS, LVTTL
Inputs (#)1
Length (mm)10
MOQ40
Moisture Sensitivity Level (MSL)3
Output Banks (#)4
Output Freq Range (MHz)6 - 200
Output SignalingLVCMOS, LVTTL
Output Skew (ps)185
Output TypeLVCMOS, LVTTL
Output Voltage (V)3.3
Outputs (#)8
Package Area (mm²)100
Pb Free Categorye3 Sn
Pitch (mm)0.8
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Qty. per Carrier (#)160
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
VCO Max Freq (MHz)200
VCO Min Freq (MHz)24
Width (mm)10

Description

The 5V995 is a high fanout 3.3V PLL-based clock driver intended for high-performance computing and data-communications applications. A key feature of the programmable skew is the ability of outputs to lead or lag the REF input signal. The 5V995 has eight programmable skew outputs in four banks of two. Skew is controlled by 3-level input signals that may be hardwired to appropriate HIGH-MID-LOW levels. The feedback input allows divide-by-functionality from 1 to 12 through the use of the DS[1:0] inputs. This provides the user with frequency multiplication from 1 to 12 without using divided outputs for feedback. When the sOE pin is held low, all the outputs are synchronously enabled. However, if sOE is held high, all the outputs except 2Q0 and 2Q1 are synchronously disabled. The LOCK output asserts to indicate when phase lock has been achieved. Furthermore, when PE is held high, all the outputs are synchronized with the positive edge of the REF clock input. When PE is held low, all the outputs are synchronized with the negative edge of REF. The 5V995 has LVTTL outputs with 12mA balanced drive outputs.