Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

3.3V EEPROM Programmable Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG28
Lead Count (#):28
Pkg. Dimensions (mm):6.0 x 6.0 x 0.85
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)5000
Qty. per Carrier (#)0
Package Area (mm²)36
Pitch (mm)0.65
Pkg. Dimensions (mm)6.0 x 6.0 x 0.85
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Accepts Spread Spec InputYes
Advanced FeaturesAccepts Spread Spec Input, Spread Spectrum, Reference Output
Core Voltage (V)3.3
Die FormNo
Input Freq (MHz)1 - 400
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)6
MOQ5000
Output Banks (#)6
Output Freq Range (MHz)500
Output Skew (ps)150
Output TypeLVCMOS, LVPECL, LVDS, HCSL
Output Voltage (V)3.3
Outputs (#)8
Period Jitter Max P-P (ps)200
Period Jitter Typ P-P (ps)150
Pkg. TypeVFQFPN
Product CategoryVersaClock, Programmable Clocks
Prog. ClockYes
Prog. InterfaceI2C, JTAG
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.85
Width (mm)6
Xtal Freq (KHz)8 - 50
Xtal Inputs (#)1

Description

The IDT5V9885T is a programmable clock generator intended for high performance data-communications, telecommunications, consumer, and
networking applications. There are three internal PLLs, each individually programmable, allowing for three unique non-integer-related frequencies. The frequencies are generated from a single reference clock. The reference clock can come from one of the two redundant clock inputs. A glitchless automatic or manual switchover function allows any one of the
redundant clocks to be selected during normal operation.

The IDT5V9885T can be programmed through the use of the I2C or JTAG interfaces. The programming interface enables the device to be programmed when it is in normal operation or what is commonly known as in-system programmable. An internal EEPROM allows the user to save and restore the configuration of the device without having to reprogram it on power-up. JTAG boundary scan is also implemented.

Each of the three PLLs has an 8-bit pre-scaler and a 12-bit feedback divider. This allows the user to generate three unique non-integer-related frequencies. The PLL loop bandwidth is programmable to allow the user to tailor the PLL response to the application. For instance, the user can tune the PLL parameters to minimize jitter generation or to maximize jitter attenuation. Spread spectrum generation and fractional divides are allowed on two of the PLLs.

There are 10-bit post dividers on five of the six output banks. Two of the six output banks are configurable to be LVTTL, LVPECL, or LVDS. The
other four output banks are LVTTL. The outputs are connected to the PLLs via the switch matrix. The switch matrix allows the user to route the PLL outputs to any output bank. This feature can be used to simplify and optimize the board layout. In addition, each output's slew rate and enable/disable
function can be programmed.