Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

LVCMOS Clock Generator

Package Information

Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeTQFP
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTray
C-C Jitter Max P-P (ps)100
Core Voltage (V)3.3V, 2.5V
Divider Value2, 4, 6
Feedback InputYes
Input Freq (MHz)16.67 - 100
Input TypeLVCMOS, LVTTL
Inputs (#)1
Length (mm)7
MOQ125
Moisture Sensitivity Level (MSL)3
Output Banks (#)3
Output Freq Range (MHz)16.67 - 200
Output SignalingLVCMOS, LVTTL
Output Skew (ps)100
Output TypeLVCMOS, LVTTL
Output Voltage (V)3.3V, 2.5V
Outputs (#)11
Package Area (mm²)49
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)75
Phase Jitter Typ RMS (ps)20
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Prog. ClockNo
Qty. per Carrier (#)250
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)7

Description

The 5V9352 is a low-skew, low-jitter, phase-lock loop (PLL) clock driver targeted for high performance clock tree applications. It uses a PLL to precisely align, in both frequency and phase. The 5V9352 operates at 2.5V and 3.3V. FUNCTIONAL BLOCK DIAGRAM DESCRIPTION: The 5V9352 features three banks of individually configurable outputs. The banks are configured with five, four, and two outputs. The internal divide circuitry allows for output frequency ratios of 1:1, 2:1, 3:1, and 3:2:1. The output frequency relationship is controlled by the fSEL frequency control pins. The fSEL pins, as well as other inputs, are LVCMOS/LVTTL compatible inputs Unlike many products containing PLLs, the 5V9352 does not require external RC networks. The loop filter for the PLL is included on-chip, minimizing component count, board space, and cost. Because it is based on PLL circuitry, the 5V9352 requires a stabilization time to achieve phase lock of the feedback signal to the reference signal. This stabilization time is required, following power up and application of a fixed-frequency, fixed-phase signal at REFCLK, as well as following any changes to the PLL reference or feedback signals. The PLL can be bypassed for test purposes by setting the PLL_EN to high. The 5V9352 is available in Industrial temperature range (-40°C to +85°C).