Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Quad Output Clock Generator

Package Information

Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
C-C Jitter Max P-P (ps)155
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)6.25 - 80
Input TypeLVCMOS, LVTTL
Inputs (#)1
Length (mm)5
MOQ96
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)50 - 160
Output SignalingLVCMOS, LVTTL
Output Skew (ps)150
Output TypeLVCMOS, LVTTL
Output Voltage (V)3.3
Outputs (#)4
Package Area (mm²)22
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)96
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4
Xtal Inputs (#)1

Description

Not recommended for new designs.